SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Several types of errors/exceptions may be encountered during reception of split Rx data. The following table outlines the various errors and exceptions that can occur:
| Condition | Channel Type | Severity | Pauses Channel | Error Flag Set | Data Transfer | Data Flush | TR Flush | Event Output |
|---|---|---|---|---|---|---|---|---|
| Descriptor Starvation | All Packet | Exception | No | No | Option | Option | - | No |
| Protocol Errors | All Packet | Info | No | No | Normal | No | - | No |
| Drop | Host – normal | Exception | No | No | Partial(1) | Until EOP | - | No |
| EOP Asserted Late (Long Packet) | BCDMA – single ended | Exception | No | No | Partial | Excess | No | Yes |
| TR null icnt0 | All BCDMA | Error | Selectable(1) | Yes | No | No | Just that TR | No |
Unsupported TR Type | All BCDMA | Error | Selectable(1) | Yes | No | No | Just that TR | No |