SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Selects the word clock for the ATL channel2 Audio Stream
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MAIN_CTRL_MMR0 | 0010 A2D8h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | ATL_AWS2_SEL_WD_SEL_PROXY | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:4 | RESERVED | NONE | 0h | Reserved |
| 3:0 | ATL_AWS2_SEL_WD_SEL_PROXY | R/W | 0h | AWS source signal Field values (others are reserved): 4'b0000 - MCASP0_AFSX_IN 4'b0001 - MCASP1_AFSX_IN 4'b0010 - MCASP2_AFSX_IN 4'b0011 - MCASP3_AFSX_IN 4'b0100 - MCASP4_AFSX_IN 4'b0101 - MCASP0_AFSX_IN 4'b0110 - MCASP1_AFSX_IN 4'b0111 - MCASP2_AFSX_IN 4'b1000 - MCASP3_AFSX_IN 4'b1001 - MCASP4_AFSX_IN 4'b1010 - AUDIO_EXT_REFCLK0_IN 4'b1011 - AUDIO_EXT_REFCLK1_IN 4'b1100 - AUDIO_EXT_REFCLK2_IN Reset Source: mod_g_rst_n |