SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
IRQAdditionalInfo1
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| FSS0 | 0FC2 0224h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | IRQ_MLEN | ||||||
| NONE | R | ||||||
| 0h | 0h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| IRQ_MLEN | IRQ_MSEQ | IRQ_MCMD | |||||
| R | R | R | |||||
| 0h | 0h | 0h | |||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| IRQ_MID | |||||||
| R | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:18 | RESERVED | NONE | 0h | Reserved |
| 17:14 | IRQ_MLEN | R | 0h | Initiator LENGTH which caused the event Reset Source: rst_modg_rst_n |
| 13:11 | IRQ_MSEQ | R | 0h | Initiator SEQ which caused the event Reset Source: rst_modg_rst_n |
| 10:8 | IRQ_MCMD | R | 0h | Initiator CMD which caused the event Reset Source: rst_modg_rst_n |
| 7:0 | IRQ_MID | R | 0h | Initiator TAG ID which caused the event Reset Source: rst_modg_rst_n |