SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Controls Timebase Counter of EPWM Modules
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MAIN_CTRL_MMR0 | 0010 4130h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | EPWM_TB_CLKEN_EPWM2_TB_CLKEN | EPWM_TB_CLKEN_EPWM1_TB_CLKEN | EPWM_TB_CLKEN_EPWM0_TB_CLKEN | ||||
| NONE | R/W | R/W | R/W | ||||
| 0h | 0h | 0h | 0h | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:3 | RESERVED | NONE | 0h | Reserved |
| 2 | EPWM_TB_CLKEN_EPWM2_TB_CLKEN | R/W | 0h | Enabled Timebase Clock of EPWM2 When Set Field values (others are reserved): 1'b0 - Disable 1'b1 - Enable Reset Source: mod_g_rst_n |
| 1 | EPWM_TB_CLKEN_EPWM1_TB_CLKEN | R/W | 0h | EnablesTimebase Clock of EPWM1 When Set Field values (others are reserved): 1'b0 - Disable 1'b1 - Enable Reset Source: mod_g_rst_n |
| 0 | EPWM_TB_CLKEN_EPWM0_TB_CLKEN | R/W | 0h | EnablesTimebase Clock of EPWM0 When Set Field values (others are reserved): 1'b0 - Disable 1'b1 - Enable Reset Source: mod_g_rst_n |