SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
EHRPWM Peripheral ID Register. The IP revision register is used by software to track features, bugs, and compatibility.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| EPWM0 | 2300 005Ch |
| EPWM1 | 2301 005Ch |
| EPWM2 | 2302 005Ch |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| SCHEME | RESERVED1 | FUNC | |||||
| R | R | R | |||||
| 1h | 0h | 4D1h | |||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| FUNC | |||||||
| R | |||||||
| 4D1h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| R_RTL | X_MAJOR | ||||||
| R | R | ||||||
| 1h | 1h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CUSTOM | Y_MINOR | ||||||
| R | R | ||||||
| 0h | 3h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:30 | SCHEME | R | 1h | Used to distinguish between the old scheme and current |
| 29:28 | RESERVED1 | R | 0h | Reserved |
| 27:16 | FUNC | R | 4D1h | FUNC |
| 15:11 | R_RTL | R | 1h | RTL version [R], maintained by IP design owner |
| 10:8 | X_MAJOR | R | 1h | Major revision [X] |
| 7:6 | CUSTOM | R | 0h | CUSTOM |
| 5:0 | Y_MINOR | R | 3h | Minor revision [Y] |