SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
See reference [R1].
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MLB0 | 02F8 203Ch |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RSV1 | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RSV1 | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| NDA | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CLKM | LOCK | RSV0 | |||||
| R/W0TC | R/W0TC | R | |||||
| 0h | 0h | 0h | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:16 | RSV1 | R | 0h | Reserved Reset Source: prst_n |
| 15:8 | NDA | R/W | 0h | Node device address. Used for system commands directed to individual MediaLB nodes. Reset Source: prst_n |
| 7 | CLKM | R/W0TC | 0h | MediaLB clock missing status. Set when MediaLB clock is not toggling at the pin; cleared by software. Reset Source: prst_n |
| 6 | LOCK | R/W0TC | 0h | MediaLB lock error status. Set when MediaLB is unlocked; cleared by software. Reset Source: prst_n |
| 5:0 | RSV0 | R | 0h | Reserved Reset Source: prst_n |