SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
STP Features 1 Register
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| C7X256V1_DEBUG | 0007 3800 9818h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| STP_RTLVER | STP_MAJVER | ||||||
| R | R | ||||||
| 0h | 0h | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| STP_CUSTVER | STP_MINVER | RESERVED | |||||
| R | R | R | |||||
| 0h | 0h | 0h | |||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | VERSION | PROT | |||||
| NONE | R | R | |||||
| 0h | 2h | 1h | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:27 | STP_RTLVER | R | 0h | RTL Version. Reset each time major or minor version is updated |
| 26:24 | STP_MAJVER | R | 0h | Functional Major Version. This is the first version of STPMI2ATB |
| 23:22 | STP_CUSTVER | R | 0h | Custom Version (not used) |
| 21:17 | STP_MINVER | R | 0h | Functional Minor Version |
| 16:8 | RESERVED | R | 0h | Reserved, returns 0 |
| 7 | RESERVED | NONE | 0h | Reserved |
| 6:4 | VERSION | R | 2h | STP2.0 Time Stamp, Value of 011 indicates Natural binary timestamp, a value of 100 indicates gray binary timestamps |
| 3:0 | PROT | R | 1h | Protocol Revision. Value of 0001 indicates STP 2.0 |