SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Indicates enabled interface elements on the device
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| WKUP_CTRL_MMR0 | 4300 0068h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | DEVICE_FEATURE2_CRYPTO_SM_EN | DEVICE_FEATURE2_CRYPTO_PKA_EN | DEVICE_FEATURE2_CRYPTO_ENCR_EN | DEVICE_FEATURE2_CRYPTO_SHA_EN | |||
| NONE | R | R | R | R | |||
| 0h | 0h | 0h | 0h | 0h | |||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| DEVICE_FEATURE2_AES_AUTH_EN | RESERVED | DEVICE_FEATURE2_MCAN_FD_MODE | |||||
| R | NONE | R | |||||
| 0h | 0h | 0h | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:12 | RESERVED | NONE | 0h | Reserved |
| 11 | DEVICE_FEATURE2_CRYPTO_SM_EN | R | 0h | Crypto Module SM2, SM3, SM4 Availability Field values (others are reserved): 1'b0 - Not available 1'b1 - Available Reset Source: mod_por_rst_n |
| 10 | DEVICE_FEATURE2_CRYPTO_PKA_EN | R | 0h | Crypto Module PKA Availability Field values (others are reserved): 1'b0 - Not available 1'b1 - Available Reset Source: mod_por_rst_n |
| 9 | DEVICE_FEATURE2_CRYPTO_ENCR_EN | R | 0h | Crypto Module AES/3DES/DBRG Availability Field values (others are reserved): 1'b0 - Not available 1'b1 - Available Reset Source: mod_por_rst_n |
| 8 | DEVICE_FEATURE2_CRYPTO_SHA_EN | R | 0h | Crypto Module SHA/MD5 Availability Field values (others are reserved): 1'b0 - Not available 1'b1 - Available Reset Source: mod_por_rst_n |
| 7 | DEVICE_FEATURE2_AES_AUTH_EN | R | 0h | AES authentication availability in FlashSS and SMS Field values (others are reserved): 1'b0 - Not available 1'b1 - Available Reset Source: mod_por_rst_n |
| 6:1 | RESERVED | NONE | 0h | Reserved |
| 0 | DEVICE_FEATURE2_MCAN_FD_MODE | R | 0h | FD mode availability (applies to all MCAN instances) Field values (others are reserved): 1'b0 - Not available 1'b1 - Available Reset Source: mod_por_rst_n |