SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Reading this register returns the ID information for this AP.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| DEBUGSS_WRAP0 | 0007 4000 27FCh |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| REVISION | JEP_CODE | ||||||
| R | R | ||||||
| 0h | 0h | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| JEP_CODE | CLASS | ||||||
| R | R | ||||||
| 0h | 0h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| SPARE | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| VARIANT | TYPE | ||||||
| R | R | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:28 | REVISION | R | 0h | Device Revision [4] |
| 27:17 | JEP_CODE | R | 0h | Device JEP Code [0x23B] |
| 16 | CLASS | R | 0h | Device Class[1] [a memory access port] |
| 15:8 | SPARE | R | 0h | Spare, returns 0 |
| 7:4 | VARIANT | R | 0h | Device Variant [1] |
| 3:0 | TYPE | R | 0h | Device Type: 0=JTAG, 1=AHB, 2=APB [1] |