SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Enable set MMR for interrupt LT_TH0 for each voltage domain. NOTE: This MMR and the companion MMR, VTM_LT_TH0_INT_EN_CLR are linked, which means that they are in fact a single common MMR, with 2 different write addresses/mechanisms, and thus the single common MMR updates with the writes to either MMR and reads to either of these 2 MMRs read the same content.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| WKUP_VTM0 | 00B0 0254h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| INT_VD | |||||||
| R/W1TS | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:8 | RESERVED | NONE | 0h | Reserved |
| 7:0 | INT_VD | R/W1TS | 0h | Interrupt enable bit for lt_th0_int from VD[7:0]. Write-operation: 0: Nothing happens. 1: Causes the bit to be set to 1. Reads return the enable settings. Reset Source: mod_g_rst_n |