SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Defines the order in which inputs are selected. This register must only be altered when the trace sources are off and the system is drained.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| DEBUGSS_WRAP0 | 0007 6000 5004h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| PRIPORT7 | PRIPORT6 | PRIPORT5 | |||||
| R/W | R/W | R/W | |||||
| 0h | 0h | 0h | |||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| PRIPORT5 | PRIPORT4 | PRIPORT3 | PRIPORT2 | ||||
| R/W | R/W | R/W | R/W | ||||
| 0h | 0h | 0h | 0h | ||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| PRIPORT2 | PRIPORT1 | PRIPORT0 | |||||
| R/W | R/W | R/W | |||||
| 0h | 0h | 0h | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:24 | RESERVED | R | 0h | Reserved, returns 0 |
| 23:21 | PRIPORT7 | R/W | 0h | Priority value of the eighth target port Highest priority goes to the lowest value |
| 20:18 | PRIPORT6 | R/W | 0h | Priority value of the seventh target port Highest priority goes to the lowest value |
| 17:15 | PRIPORT5 | R/W | 0h | Priority value of the sixth target port Highest priority goes to the lowest value |
| 14:12 | PRIPORT4 | R/W | 0h | Priority value of the fifth target port Highest priority goes to the lowest value |
| 11:9 | PRIPORT3 | R/W | 0h | Priority value of the fourth target port Highest priority goes to the lowest value |
| 8:6 | PRIPORT2 | R/W | 0h | Priority value of the third target port Highest priority goes to the lowest value |
| 5:3 | PRIPORT1 | R/W | 0h | Priority value of the second target port Highest priority goes to the lowest value |
| 2:0 | PRIPORT0 | R/W | 0h | Priority value of the first target port Highest priority goes to the lowest value |