SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Indicates an SoC MMR module access error. Software can read this register upon receiving an soc_access_err interrupt to determine the MMR module(s) where the error occurred. Interrupt status registers within the indicated MMR will provide additional details on the type of error. The access error must be cleared within the MMR for the associated access_err_in bit to be cleared.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MCU_CTRL_MMR0 | 0450 0280h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | ACCESS_ERR_STAT_ACCESS_ERR_IN9 | ACCESS_ERR_STAT_ACCESS_ERR_IN8 | |||||
| NONE | R | R | |||||
| 0h | 0h | 0h | |||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | ACCESS_ERR_STAT_ACCESS_ERR_IN4 | ACCESS_ERR_STAT_ACCESS_ERR_IN3 | RESERVED | ACCESS_ERR_STAT_ACCESS_ERR_IN0 | |||
| NONE | R | R | NONE | R | |||
| 0h | 0h | 0h | 0h | 0h | |||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:10 | RESERVED | NONE | 0h | Reserved |
| 9 | ACCESS_ERR_STAT_ACCESS_ERR_IN9 | R | 0h | Access Error From MCU_PADCFG_CTRL0 MMR Field values (others are reserved): 1'b0 - NO_ERROR 1'b1 - ERROR Reset Source: mod_por_rst_n |
| 8 | ACCESS_ERR_STAT_ACCESS_ERR_IN8 | R | 0h | Access Error From WKUP_CTRL_MMR1 Field values (others are reserved): 1'b0 - NO_ERROR 1'b1 - ERROR Reset Source: mod_por_rst_n |
| 7:5 | RESERVED | NONE | 0h | Reserved |
| 4 | ACCESS_ERR_STAT_ACCESS_ERR_IN4 | R | 0h | Access Error From PADCFG_CTRL0 MMR Field values (others are reserved): 1'b0 - NO_ERROR 1'b1 - ERROR Reset Source: mod_por_rst_n |
| 3 | ACCESS_ERR_STAT_ACCESS_ERR_IN3 | R | 0h | Access Error From CTRL_MMR0 Field values (others are reserved): 1'b0 - NO_ERROR 1'b1 - ERROR Reset Source: mod_por_rst_n |
| 2:1 | RESERVED | NONE | 0h | Reserved |
| 0 | ACCESS_ERR_STAT_ACCESS_ERR_IN0 | R | 0h | Access Error From WKUP_CTRL_MMR0 Field values (others are reserved): 1'b0 - NO_ERROR 1'b1 - ERROR Reset Source: mod_por_rst_n |