SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Controls Flash boot region placement for Flash Subsystem0
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MAIN_CTRL_MMR0 | 0010 6704h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | FSS0_CTRL1_S0_BOOT_MASK_PROXY | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| FSS0_CTRL1_S0_BOOT_MASK_PROXY | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| FSS0_CTRL1_S0_BOOT_MASK_PROXY | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:20 | RESERVED | NONE | 0h | Reserved |
| 19:0 | FSS0_CTRL1_S0_BOOT_MASK_PROXY | R/W | 0h | Determines which (upper 20) address bits to replace with boot_seg signals when accessing the Boot Region (Region 1) Reset Source: mod_g_rst_n |