SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
This register indicates the capabilities of the CTI.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| C7X256V0_DEBUG | 0007 3400 3FC8h |
| C7X256V0_DEBUG | 0007 3400 AFC8h |
| C7X256V0_DEBUG | 0007 3400 BFC8h |
| C7X256V1_DEBUG | 0007 3800 3FC8h |
| C7X256V1_DEBUG | 0007 3800 AFC8h |
| C7X256V1_DEBUG | 0007 3800 BFC8h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | NUMCH | ||||||
| NONE | R | ||||||
| 0h | 4h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| NUMTRIG | |||||||
| R | |||||||
| 8h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | EXTMUXNUM | ||||||
| NONE | R | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:20 | RESERVED | NONE | 0h | Reserved |
| 19:16 | NUMCH | R | 4h | Number of ECT channels available. |
| 15:8 | NUMTRIG | R | 8h | Number of ECT triggers available. |
| 7:5 | RESERVED | NONE | 0h | Reserved |
| 4:0 | EXTMUXNUM | R | 0h | Indicates the number of multiplexing available on Trigger Inputs and Trigger Outputs using asicctl. Default value of 5'b00000 indicating no multiplexing present. Reflects the value of the Verilog define EXTMUXNUM that the user must alter accordingly. |