SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
The L2 Low address Most Significant word defines the most significant portion of the low cache address. The RL2 cache can cache a range of 1 to 16MB of cache as defined by L2_LO>=CachedRange<=L2_HI. This register is write protected when ~ienable is set.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| RL2_0 | 2500 0014h |
| RL2_0 | 2500 1014h |
| RL2_2 | 2500 2014h |
| RL2_3 | 2500 3014h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| ADDRESS_LO_MSW | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| ADDRESS_LO_MSW | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:16 | RESERVED | NONE | 0h | Reserved |
| 15:0 | ADDRESS_LO_MSW | R/W | 0h | The ~iaddress_lo_msw defines the L2 low address[ 47:32] for the RL2 to cache. |