SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Controls Flash boot region size for Flash Subsystem0
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MAIN_CTRL_MMR0 | 0010 6700h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | FSS0_CTRL0_S0_BOOT_SEG_PROXY | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| FSS0_CTRL0_S0_BOOT_SEG_PROXY | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| FSS0_CTRL0_S0_BOOT_SEG_PROXY | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:20 | RESERVED | NONE | 0h | Reserved |
| 19:0 | FSS0_CTRL0_S0_BOOT_SEG_PROXY | R/W | 0h | Selects the flash boot segment size Field values (others are reserved): 20'h00001 - 4 kB 20'h00002 - 8 kB 20'h00004 - 16 kB 20'h00008 - 32 kB 20'h00010 - 64 kB 20'h00020 - 128 kB 20'h00040 - 256 kB 20'h00080 - 512 kB 20'h00100 - 1 MB 20'h00200 - 2 MB 20'h00400 - 4 MB 20'h00800 - 8 MB 20'h01000 - 16 MB 20'h02000 - 32 MB 20'h04000 - 64 MB 20'h08000 - 128 MB 20'h10000 - 256 MB 20'h20000 - 512 MB 20'h40000 - 1 GB 20'h80000 - 2 GB Reset Source: mod_g_rst_n |