SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Device ID Register
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| DEBUGSS_WRAP0 | 0007 6000 1FC8h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | NUM_ECT_CHANNELS | ||||||
| R | R | ||||||
| 0h | 0h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| NUM_ECT_TRIGGERS | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED7_5 | IMPLEMENTATION_DEFINED | ||||||
| R | R | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:20 | RESERVED | R | 0h | Reserved, returns 0 |
| 19:16 | NUM_ECT_CHANNELS | R | 0h | Number of ECT Channels available |
| 15:8 | NUM_ECT_TRIGGERS | R | 0h | Number of ECT trigger available |
| 7:5 | RESERVED7_5 | R | 0h | Reserved, returns 0 |
| 4:0 | IMPLEMENTATION_DEFINED | R | 0h | Indicates the number of multiplexing available on Trigger Inputs and Outputs using ASICCTL Defailt value of 0 indicates no multiplexing present |