SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
The device supports one instance of a Power on Reset (POR) module - MCU_POR0. MCU_POR0 is located in the Top Level Domain. POR Integration shows the integration of MCU_POR0.
| POR Module Instance Name | PRG Index | POK Index | Voltage Monitored | Module Type | OV/UV(1) | Description |
|---|---|---|---|---|---|---|
| POKHV | PRG0 | 2 | VDDA_MCU | POR | UV |
Internal POR generation and power monitoring for 1.8-V supply and VDD_CORE |
| POKLVA | PRG0 | 1 | VDDA_MCU | POR | OV |
Internal POR generation and power monitoring for 1.8-V supply and VDD_CORE |
| POKLVB | PRG0 | 0 | VDD_CORE | POR | UV |
Internal POR generation and power monitoring for 1.8-V supply and VDD_CORE |