SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
DMA sample FIFO
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| ADC0 | 2060 8200h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED1 | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED1 | ADCCHANLID | ||||||
| R | R | ||||||
| 0h | 0h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | ADCDATA | ||||||
| NONE | R | ||||||
| 0h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| ADCDATA | |||||||
| R | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:20 | RESERVED1 | R | 0h | Reserved |
| 19:16 | ADCCHANLID | R | 0h | Optional ID tag of channel that captured the data. If tag option is disabled, these bits will be 0 Reset Source: rst_mod_g_rst_n |
| 15:12 | RESERVED | NONE | 0h | Reserved |
| 11:0 | ADCDATA | R | 0h | sampled ADC converted data value stored in FIFO Reset Source: rst_mod_g_rst_n |