SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
IR-IrDA and IR-CIR modes only. This register is used to clear internal flags, which halt transmission/reception when an underrun/overrun error occurs. Reading this register resumes the halted operation. This register does not physically exist and reads always as 0x00.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| UART0 | 0280 002Ch |
| UART1 | 0281 002Ch |
| UART2 | 0282 002Ch |
| UART3 | 0283 002Ch |
| UART4 | 0284 002Ch |
| UART5 | 0285 002Ch |
| UART6 | 0286 002Ch |
| WKUP_UART0 | 2B30 002Ch |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED_24 | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED_24 | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED_24 | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESUME | |||||||
| R | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:8 | RESERVED_24 | R | 0h | |
| 7:0 | RESUME | R | 0h | Dummy read to restart the TX or RX Reset Source: mod_g_arstn |