SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
This is a reserved register or field. It should not be written or read, and the value should be ignored.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| USB0 | 0F90 81BCh |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| DCD_COMP | ADP_SENSE | ADP_PROBE | BVALID | VBUSVALID | IDDIG | UNUSED | |
| R | R | R | R | R | R | R | |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:8 | RESERVED | NONE | 0h | Reserved |
| 7 | DCD_COMP | R | 0h | This is a reserved register or field. It should not be written or read, and the value should be ignored. Reset Source: usb2_sync_preset_n |
| 6 | ADP_SENSE | R | 0h | This is a reserved register or field. It should not be written or read, and the value should be ignored. Reset Source: usb2_sync_preset_n |
| 5 | ADP_PROBE | R | 0h | This is a reserved register or field. It should not be written or read, and the value should be ignored. Reset Source: usb2_sync_preset_n |
| 4 | BVALID | R | 0h | This is a reserved register or field. It should not be written or read, and the value should be ignored. Reset Source: usb2_sync_preset_n |
| 3 | VBUSVALID | R | 0h | This is a reserved register or field. It should not be written or read, and the value should be ignored. Reset Source: usb2_sync_preset_n |
| 2 | IDDIG | R | 0h | This is a reserved register or field. It should not be written or read, and the value should be ignored. Reset Source: usb2_sync_preset_n |
| 1:0 | UNUSED | R | 0h | unused Reset Source: usb2_sync_preset_n |