SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Controls TIMER7 operation
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MAIN_CTRL_MMR0 | 0010 621Ch |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | TIMER7_CTRL_CASCADE_EN_PROXY | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | TIMER7_CTRL_CAP_SEL_PROXY | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:9 | RESERVED | NONE | 0h | Reserved |
| 8 | TIMER7_CTRL_CASCADE_EN_PROXY | R/W | 0h | Enables cascading of TIMER7 to TIMER6 Field values (others are reserved): 1'b0 - Cascading disabled 1'b1 - Cascading enabled Reset Source: sys_por_rst_n |
| 7:3 | RESERVED | NONE | 0h | Reserved |
| 2:0 | TIMER7_CTRL_CAP_SEL_PROXY | R/W | 0h | Selects the TIMERIO input pin for capture input signal. This control is only used when TIMER7 is configured for capture operation. Field values (others are reserved): 3'b000 - Use TIMERIO0 pin 3'b001 - Use TIMERIO1 pin 3'b010 - Use TIMERIO2 pin 3'b011 - Use TIMERIO3 pin 3'b100 - Use TIMERIO4 pin 3'b101 - Use TIMERIO5 pin 3'b110 - Use TIMERIO6 pin 3'b111 - Use TIMERIO7 pin Reset Source: sys_por_rst_n |