SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Value of the counter attached to clock source 0.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| DCC0 | 0080 0018h |
| DCC1 | 0080 4018h |
| DCC2 | 0080 8018h |
| DCC3 | 0080 C018h |
| DCC4 | 0081 0018h |
| DCC5 | 0081 4018h |
| DCC6 | 0081 8018h |
| DCC7 | 0081 C018h |
| DCC8 | 0082 0018h |
| MCU_DCC0 | 04C0 0018h |
| MCU_DCC1 | 04C1 0018h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | COUNT0 | ||||||
| NONE | R | ||||||
| 0h | 0h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| COUNT0 | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| COUNT0 | |||||||
| R | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:20 | RESERVED | NONE | 0h | Reserved |
| 19:0 | COUNT0 | R | 0h | This field contains the current value of counter 0. User, privilege, and debug mode (read): Returns the current value for counter 0. Privilege and debug mode (write): Writes have no effect. NOTE - Reads of the counter value may not be exact since the read operation is synchronized to the vbus clock. NOTE: Reads of the counter value may not be exact since the read operation is synchronized to the vbus clock. |