SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
The FRAG_CTL determins which frag region is fragmented
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| FSS1_FSAS_0 | 0FC9 000Ch |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | FRAG_HI | FRAG_LO | |||||
| NONE | R/W | R/W | |||||
| 0h | 1h | 1h | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:2 | RESERVED | NONE | 0h | Reserved |
| 1 | FRAG_HI | R/W | 1h | When set any address greater than or equal to frag_addr will be fragmented to 16 bits Reset Source: vbus_mod_g_rst_n |
| 0 | FRAG_LO | R/W | 1h | When set any address less than frag_addr will be fragmented to 16 bits Reset Source: vbus_mod_g_rst_n |