SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Controls Timer IO muxing
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MAIN_CTRL_MMR0 | 0010 4288h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | TIMERIO2_CTRL_OUT_SEL | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:4 | RESERVED | NONE | 0h | Reserved |
| 3:0 | TIMERIO2_CTRL_OUT_SEL | R/W | 0h | Selects the source of the TIMERIO2 output Field values (others are reserved): 4'b0000 - TIMERIO2 is driven by TIMER0 output 4'b0001 - TIMERIO2 is driven by TIMER1 output 4'b0010 - TIMERIO2 is driven by TIMER2 output 4'b0011 - TIMERIO2 is driven by TIMER3 output 4'b0100 - TIMERIO2 is driven by TIMER4 output 4'b0101 - TIMERIO2 is driven by TIMER5 output 4'b0110 - TIMERIO2 is driven by TIMER6 output 4'b0111 - TIMERIO2 is driven by TIMER7 output 4'b1000 - TIMERIO2 is driven by TIMER8 output 4'b1001 - TIMERIO2 is driven by TIMER9 output 4'b1010 - TIMERIO2 is driven by TIMER10 output 4'b1011 - TIMERIO2 is driven by TIMER11 output 4'b1100 - TIMERIO2 is driven by TIMER12 output 4'b1101 - TIMERIO2 is driven by TIMER13 output 4'b1110 - TIMERIO2 is driven by TIMER14 output 4'b1111 - TIMERIO2 is driven by TIMER15 output Reset Source: sys_por_rst_n |