SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Misc Status
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| DMASS0_ECC_AGGR_0 | 3F00 500Ch |
| 32 | 31 | 30 | 29 | 28 | 27 | 26 | 25 |
| RESERVED | |||||||
| NONE | |||||||
| 456h | |||||||
| 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 |
| RESERVED | |||||||
| NONE | |||||||
| 456h | |||||||
| 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 |
| RESERVED | NUM_RAMS | ||||||
| NONE | R | ||||||
| 456h | 1ch | ||||||
| 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 |
| NUM_RAMS | |||||||
| R | |||||||
| 1ch | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:11 | RESERVED | NONE | 456h | Reserved |
| 10:0 | NUM_RAMS | R | 1ch | Indicates the number of RAMS serviced by the ECC aggregator |