SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Controls monitoring of wake events during IO retention entry/exit
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| WKUP_CTRL_MMR0 | 4301 A360h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| WAKE_EVT_MON_CTRL_WAKE_TIMEOUT_DIS_PROXY | RESERVED | ||||||
| R/W | NONE | ||||||
| 0h | 0h | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | WAKE_EVT_MON_CTRL_CLR_WAKE_EVT_PROXY | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | WAKE_EVT_MON_CTRL_EN_WAKE_EVT_MON_PROXY | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | WAKE_EVT_MON_CTRL_WAKE_TIMEOUT_DIS_PROXY | R/W | 0h | Disable wakeup event timeout window. Field values (others are reserved): 1'b0 - An Internal POR is generated when a wakeup event is detected by the IORET entry/exit wakeup event monitor before the Immediate Wakeup Timeout window expiration 1'b1 - The immediate wakeup timeout window is disabled. Reset Source: mod_por_rst_n |
| 30:17 | RESERVED | NONE | 0h | Reserved |
| 16 | WAKE_EVT_MON_CTRL_CLR_WAKE_EVT_PROXY | R/W | 0h | Clear wakeup events. Write 1 to clear all wakeup events. Read always returns 0. Field values (others are reserved): 1'b0 - Read value. Writing 0 has no effect 1'b1 - Clear all wake events Reset Source: mod_por_rst_n |
| 15:1 | RESERVED | NONE | 0h | Reserved |
| 0 | WAKE_EVT_MON_CTRL_EN_WAKE_EVT_MON_PROXY | R/W | 0h | Enable wakeup event monitoring. Field values (others are reserved): 1'b0 - All IORET entry/exit wakeup event monitoring is disabled 1'b1 - Enable wakeup event monitoring during IORET entry/exit. The pins to be monitored are determined by the corresponding PADCONFIG register settings Reset Source: mod_por_rst_n |