SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
TS Add Value Register
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CPSW0 | 0803 D04Ch + formula |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | ADD_VAL | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:3 | RESERVED | NONE | 0h | Reserved |
| 2:0 | ADD_VAL | R/W | 0h | The ts_add_value[2:0] is added to 1 to comprise the time stamp increment value. The time stamp increment value is added to the current time stamp (time_stamp[63:0]) on each RCLK. The time stamp increment value can be adjusted by nudge and ppm also. The CPSW_CPTS_TS_ADD_VAL_REG[2-0] ADD_VAL value may be non-zero in 64-bit mode only. |