SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Time Stamp Nudge Value Register
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CPSW0 | 0803 D058h + formula |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| TS_NUDGE_VAL | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:8 | RESERVED | NONE | 0h | Reserved |
| 7:0 | TS_NUDGE_VAL | R/W | 0h | Time stamp Nudge Value. This two's complement number is added to the CPSW_CPTS_EVENT_0_REG[31-0] TIME_STAMP and CPSW_CPTS_EVENT_3_REG[[31-0] TIME_STAMP value to increase or decrease the time stamp value by the CPSW_CPTS_TS_NUDGE_VAL_REG[7-0] TS_NUDGE_VAL amount. The TS_NUDGE_VAL value is cleared to zero when the nudge has occurred. The minimum value of the Time Stamp PPM is 0x400 (all 42 bits: CPSW_CPTS_TS_PPM_LOW_VAL_REG[31-0] TS_PPM_LOW_VAL and CPSW_CPTS_TS_PPM_HIGH_VAL_REG[9-0] TS_PPM_HIGH_VAL). |