SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
The PIR counter is a 37 bit internal counter where ~ipir_idle_inc_val is added every clock and the frame size << 18 is subtracted at EOF if not RED at LUT time. If the counter is negative the packet will be marked RED, else it can be YELLOW or GREEN based on the CIR counter. If only this counter is used (aka cir_idle_inc_val==0) Packet are marked RED or GREEN based on PIR counter only.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CPSW0 | 0803 E118h + formula |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| PIR_IDLE_INC_VAL | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| PIR_IDLE_INC_VAL | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| PIR_IDLE_INC_VAL | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| PIR_IDLE_INC_VAL | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:0 | PIR_IDLE_INC_VAL | R/W | 0h | Peak Information Rate Idle Increment Value - The number added to the PIR counter every clock cycle. If zero the PIR counter is disabled and packets will never be marked or processed as RED. |