SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Reports the required security level.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| DEBUGSS_WRAP0 | 0007 2000 4FB8h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| SNID | SID | NSNID | NSID | ||||
| R | R | R | R | ||||
| 0h | 0h | 0h | 0h | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:8 | RESERVED | R | 0h | Reads return 0 |
| 7:6 | SNID | R | 0h | Indicates the security level for Secure non-invasive debug |
| 5:4 | SID | R | 0h | Indicates the security level for Secure invasive debug |
| 3:2 | NSNID | R | 0h | Indicates the security level for Non-secure non-invasive debug. |
| 1:0 | NSID | R | 0h | Indicates the security level for Non-secure invasive debug. |