SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Integration Test ATB Data Register 0
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| DEBUGSS_WRAP0 | 0007 6000 4EECh |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | ATDATA_31 | ATDATA_23 | ATDATA_15 | ATDATA_7 | ATDATA_0 | ||
| R | R | R | R | R | R | ||
| 0h | 0h | 0h | 0h | 0h | 0h | ||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 32:5 | RESERVED | R | 0h | return 0 |
| 4 | ATDATA_31 | R | 0h | Reads the value of atdatas[31] |
| 3 | ATDATA_23 | R | 0h | Reads the value of atdatas[23] |
| 2 | ATDATA_15 | R | 0h | Reads the value of atdatas[15] |
| 1 | ATDATA_7 | R | 0h | Reads the value of atdatas[7] |
| 0 | ATDATA_0 | R | 0h | Reads the value of atdatas[0] |