SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
The fifo depth register is used to specify how many FIFO data phases deep the Tx per channel FIFO will be for the channel. While the maximum depth of the Tx FIFO is set at design time, the FIFO depth can be artificially reduced in order to control the maximum latency which can be introduced due to buffering effects.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| DMASS0_PKTDMA_0 | 484A 0070h + formula |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| FDEPTH | |||||||
| R/W | |||||||
| C0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:8 | RESERVED | NONE | 0h | Reserved |
| 7:0 | FDEPTH | R/W | C0h | FIFO Depth: This field contains the number of Tx FIFO bytes which will be allowed to be stored for the channel. The minimum value is equal to the PSI-L interface data path width but must be greater than 32 bytes + the burst size, the maximum value varies by channel class (ultra-high capacity/high capacity/normal capacity) and is equal to the tubuf_size/thbuf_size/tbuf_size parameter respectively multiplied by the PSI-L data path width (tstrm_wdth). The fdepth must always be an integer multiple of tstrm_wdth. The reset value of this register varies by channel class (ultra-high capacity/high capacity/normal capacity) but will be equal to the tubuf_size/thbuf_size/tbuf_size parameter respectively multiplied by the PSI-L interface data width (tstrm_wdth). Reset Source: rst_mod_g_rst_n |