SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
The Ring Event Register is an Output Event Steering 'OES' register that specifies the event number used to denote the occurrence of an up event [empty to not-empty] or a down event [non-empty to empty] for this ring.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| DMASS0_RINGACC_0 | 4980 004Ch + formula |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| EVT | |||||||
| R/W | |||||||
| FFFFh | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| EVT | |||||||
| R/W | |||||||
| FFFFh | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:16 | RESERVED | NONE | 0h | Reserved |
| 15:0 | EVT | R/W | FFFFh | Defines the event for this ring or queue. Reset Source: srst_n |