SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
This register contains information from FOTA logic used when servicing fsas_fota_stat_err_pend/fsas_fota_stat_err_req interrupt. This information is used in conjunction with FOTA interrupt status register ERR_STS_IRQ_STATUS_RAW. Software is expected to clear the fields in this register as it is not auto cleared by hardware.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| FSS0 | 0FC6 0008h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | MCU_ERR_CODE | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| MCU_ERR_CODE | DAT_ERR_SSTATUS | DAT_ERR_RSTATUS | |||||
| R/W | R/W | R/W | |||||
| 0h | 0h | 0h | |||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| DAT_ERR_RSTATUS | CFG_ERR_SSTATUS | CFG_ERR_RSTATUS | |||||
| R/W | R/W | R/W | |||||
| 0h | 0h | 0h | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:17 | RESERVED | NONE | 0h | Reserved |
| 16:12 | MCU_ERR_CODE | R/W | 0h | This field contains error code reported by M8051EW firmware when ERR_STS_IRQ_STATUS_RAW.mcu_err is set. Error codes are software defined. Example encoding: 5'd0 - Flash error encountered during auto status polling, 5'd1 - Auto polling timeout error as status read from flash did not occur within expected time, 5'd2 - FOTA write timeout error where auto polling by M8051EW has indicated that flash write is still in progress after auto polling expiry time programmed in firmware, 5'd3 to 5'd31 - Reserved for future use. Reset Source: vbus_mod_g_rst_n |
| 11:9 | DAT_ERR_SSTATUS | R/W | 0h | This field contains read error status code when ERR_STS_IRQ_STATUS_RAW.dat_read_err interrupt flag is set Reset Source: vbus_mod_g_rst_n |
| 8:6 | DAT_ERR_RSTATUS | R/W | 0h | This field contains read error status code when ERR_STS_IRQ_STATUS_RAW.dat_read_err interrupt flag is set Reset Source: vbus_mod_g_rst_n |
| 5:3 | CFG_ERR_SSTATUS | R/W | 0h | This field contains read error status code when ERR_STS_IRQ_STATUS_RAW.cfg_read_err interrupt flag is set Reset Source: vbus_mod_g_rst_n |
| 2:0 | CFG_ERR_RSTATUS | R/W | 0h | This field contains read error status code when ERR_STS_IRQ_STATUS_RAW.cfg_read_err interrupt flag is set Reset Source: vbus_mod_g_rst_n |