SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Input FIFO Interrupt Status Raw/Set Register. Note that reading this register immediately after writing to it would reflect old value instead of the written value; wait for 2 system clock cycles after writing to read written value
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| AASRC0 | 02D0 0024h |
| AASRC1 | 02D4 0024h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| CHANNEL_15_INPUT_FIFO_THRESHOLD_RAW | CHANNEL_14_INPUT_FIFO_THRESHOLD_RAW | CHANNEL_13_INPUT_FIFO_THRESHOLD_RAW | CHANNEL_12_INPUT_FIFO_THRESHOLD_RAW | CHANNEL_11_INPUT_FIFO_THRESHOLD_RAW | CHANNEL_10_INPUT_FIFO_THRESHOLD_RAW | CHANNEL_9_INPUT_FIFO_THRESHOLD_RAW | CHANNEL_8_INPUT_FIFO_THRESHOLD_RAW |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CHANNEL_7_INPUT_FIFO_THRESHOLD_RAW | CHANNEL_6_INPUT_FIFO_THRESHOLD_RAW | CHANNEL_5_INPUT_FIFO_THRESHOLD_RAW | CHANNEL_4_INPUT_FIFO_THRESHOLD_RAW | CHANNEL_3_INPUT_FIFO_THRESHOLD_RAW | CHANNEL_2_INPUT_FIFO_THRESHOLD_RAW | CHANNEL_1_INPUT_FIFO_THRESHOLD_RAW | CHANNEL_0_INPUT_FIFO_THRESHOLD_RAW |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:16 | RESERVED | R | 0h | Always read as 0 |
| 15 | CHANNEL_15_INPUT_FIFO_THRESHOLD_RAW | R/W | 0h | Channel 15 Input FIFO Threshold Interrupt Read indicates raw status. This fires when the Input FIFO for this Channel is below the level set in the Configuration register. Writing 1 will set status and Writing 0 has no effect 0 Status inactive 1 Status active |
| 14 | CHANNEL_14_INPUT_FIFO_THRESHOLD_RAW | R/W | 0h | Channel 14 Input FIFO Threshold Interrupt Read indicates raw status. This fires when the Input FIFO for this Channel is below the level set in the Configuration register. Writing 1 will set status and Writing 0 has no effect 0 Status inactive 1 Status active |
| 13 | CHANNEL_13_INPUT_FIFO_THRESHOLD_RAW | R/W | 0h | Channel 13 Input FIFO Threshold Interrupt Read indicates raw status. This fires when the Input FIFO for this Channel is below the level set in the Configuration register. Writing 1 will set status and Writing 0 has no effect 0 Status inactive 1 Status active |
| 12 | CHANNEL_12_INPUT_FIFO_THRESHOLD_RAW | R/W | 0h | Channel 12 Input FIFO Threshold Interrupt Read indicates raw status. This fires when the Input FIFO for this Channel is below the level set in the Configuration register. Writing 1 will set status and Writing 0 has no effect 0 Status inactive 1 Status active |
| 11 | CHANNEL_11_INPUT_FIFO_THRESHOLD_RAW | R/W | 0h | Channel 11 Input FIFO Threshold Interrupt Read indicates raw status. This fires when the Input FIFO for this Channel is below the level set in the Configuration register. Writing 1 will set status and Writing 0 has no effect 0 Status inactive 1 Status active |
| 10 | CHANNEL_10_INPUT_FIFO_THRESHOLD_RAW | R/W | 0h | Channel 10 Input FIFO Threshold Interrupt Read indicates raw status. This fires when the Input FIFO for this Channel is below the level set in the Configuration register. Writing 1 will set status and Writing 0 has no effect 0 Status inactive 1 Status active |
| 9 | CHANNEL_9_INPUT_FIFO_THRESHOLD_RAW | R/W | 0h | Channel 9 Input FIFO Threshold Interrupt Read indicates raw status. This fires when the Input FIFO for this Channel is below the level set in the Configuration register. Writing 1 will set status and Writing 0 has no effect 0 Status inactive 1 Status active |
| 8 | CHANNEL_8_INPUT_FIFO_THRESHOLD_RAW | R/W | 0h | Channel 8 Input FIFO Threshold Interrupt Read indicates raw status. This fires when the Input FIFO for this Channel is below the level set in the Configuration register. Writing 1 will set status and Writing 0 has no effect 0 Status inactive 1 Status active |
| 7 | CHANNEL_7_INPUT_FIFO_THRESHOLD_RAW | R/W | 0h | Channel 7 Input FIFO Threshold Interrupt Read indicates raw status. This fires when the Input FIFO for this Channel is below the level set in the Configuration register. Writing 1 will set status and Writing 0 has no effect 0 Status inactive 1 Status active |
| 6 | CHANNEL_6_INPUT_FIFO_THRESHOLD_RAW | R/W | 0h | Channel 6 Input FIFO Threshold Interrupt Read indicates raw status. This fires when the Input FIFO for this Channel is below the level set in the Configuration register. Writing 1 will set status and Writing 0 has no effect 0 Status inactive 1 Status active |
| 5 | CHANNEL_5_INPUT_FIFO_THRESHOLD_RAW | R/W | 0h | Channel 5 Input FIFO Threshold Interrupt Read indicates raw status. This fires when the Input FIFO for this Channel is below the level set in the Configuration register. Writing 1 will set status and Writing 0 has no effect 0 Status inactive 1 Status active |
| 4 | CHANNEL_4_INPUT_FIFO_THRESHOLD_RAW | R/W | 0h | Channel 4 Input FIFO Threshold Interrupt Read indicates raw status. This fires when the Input FIFO for this Channel is below the level set in the Configuration register. Writing 1 will set status and Writing 0 has no effect 0 Status inactive 1 Status active |
| 3 | CHANNEL_3_INPUT_FIFO_THRESHOLD_RAW | R/W | 0h | Channel 3 Input FIFO Threshold Interrupt Read indicates raw status. This fires when the Input FIFO for this Channel is below the level set in the Configuration register. Writing 1 will set status and Writing 0 has no effect 0 Status inactive 1 Status active |
| 2 | CHANNEL_2_INPUT_FIFO_THRESHOLD_RAW | R/W | 0h | Channel 2 Input FIFO Threshold Interrupt Read indicates raw status. This fires when the Input FIFO for this Channel is below the level set in the Configuration register. Writing 1 will set status and Writing 0 has no effect 0 Status inactive 1 Status active |
| 1 | CHANNEL_1_INPUT_FIFO_THRESHOLD_RAW | R/W | 0h | Channel 1 Input FIFO Threshold Interrupt Read indicates raw status. This fires when the Input FIFO for this Channel is below the level set in the Configuration register. Writing 1 will set status and Writing 0 has no effect 0 Status inactive 1 Status active |
| 0 | CHANNEL_0_INPUT_FIFO_THRESHOLD_RAW | R/W | 0h | Channel 0 Input FIFO Threshold Interrupt Read indicates raw status. This fires when the Input FIFO for this Channel is below the level set in the Configuration register. Writing 1 will set status and Writing 0 has no effect 0 Status inactive 1 Status active |