SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
This register contains the enable interrupt status as defined in HL0.8 for the Input FIFO interrupts. The FIFO interrupt for each Channel is configured in the control register for the Channel. This register is used to read and set the interrupt source enables. The enable bit is active high and a 1 indicates the source is enabled to interrupt the processor(s), while a 0 indicates the source will not interrupt the processor(s).
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| AASRC0 | 02D0 002Ch |
| AASRC1 | 02D4 002Ch |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| CHANNEL_15_INPUT_FIFO_THRESHOLD_ENABLE | CHANNEL_14_INPUT_FIFO_THRESHOLD_ENABLE | CHANNEL_13_INPUT_FIFO_THRESHOLD_ENABLE | CHANNEL_12_INPUT_FIFO_THRESHOLD_ENABLE | CHANNEL_11_INPUT_FIFO_THRESHOLD_ENABLE | CHANNEL_10_INPUT_FIFO_THRESHOLD_ENABLE | CHANNEL_9_INPUT_FIFO_THRESHOLD_ENABLE | CHANNEL_8_INPUT_FIFO_THRESHOLD_ENABLE |
| R/W1TS | R/W1TS | R/W1TS | R/W1TS | R/W1TS | R/W1TS | R/W1TS | R/W1TS |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CHANNEL_7_INPUT_FIFO_THRESHOLD_ENABLE | CHANNEL_6_INPUT_FIFO_THRESHOLD_ENABLE | CHANNEL_5_INPUT_FIFO_THRESHOLD_ENABLE | CHANNEL_4_INPUT_FIFO_THRESHOLD_ENABLE | CHANNEL_3_INPUT_FIFO_THRESHOLD_ENABLE | CHANNEL_2_INPUT_FIFO_THRESHOLD_ENABLE | CHANNEL_1_INPUT_FIFO_THRESHOLD_ENABLE | CHANNEL_0_INPUT_FIFO_THRESHOLD_ENABLE |
| R/W1TS | R/W1TS | R/W1TS | R/W1TS | R/W1TS | R/W1TS | R/W1TS | R/W1TS |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:16 | RESERVED | R | 0h | Always read as 0 |
| 15 | CHANNEL_15_INPUT_FIFO_THRESHOLD_ENABLE | R/W1TS | 0h | Channel 15 Input FIFO Threshold Interrupt Read indicates interrupt enable. Writing 1 will set enable and Writing 0 has no effect 0 Interrupt is not enabled 1 Interrupt is enabled |
| 14 | CHANNEL_14_INPUT_FIFO_THRESHOLD_ENABLE | R/W1TS | 0h | Channel 14 Input FIFO Threshold Interrupt Read indicates interrupt enable. Writing 1 will set enable and Writing 0 has no effect 0 Interrupt is not enabled 1 Interrupt is enabled |
| 13 | CHANNEL_13_INPUT_FIFO_THRESHOLD_ENABLE | R/W1TS | 0h | Channel 13 Input FIFO Threshold Interrupt Read indicates interrupt enable. Writing 1 will set enable and Writing 0 has no effect 0 Interrupt is not enabled 1 Interrupt is enabled |
| 12 | CHANNEL_12_INPUT_FIFO_THRESHOLD_ENABLE | R/W1TS | 0h | Channel 12 Input FIFO Threshold Interrupt Read indicates interrupt enable. Writing 1 will set enable and Writing 0 has no effect 0 Interrupt is not enabled 1 Interrupt is enabled |
| 11 | CHANNEL_11_INPUT_FIFO_THRESHOLD_ENABLE | R/W1TS | 0h | Channel 11 Input FIFO Threshold Interrupt Read indicates interrupt enable. Writing 1 will set enable and Writing 0 has no effect 0 Interrupt is not enabled 1 Interrupt is enabled |
| 10 | CHANNEL_10_INPUT_FIFO_THRESHOLD_ENABLE | R/W1TS | 0h | Channel 10 Input FIFO Threshold Interrupt Read indicates interrupt enable. Writing 1 will set enable and Writing 0 has no effect 0 Interrupt is not enabled 1 Interrupt is enabled |
| 9 | CHANNEL_9_INPUT_FIFO_THRESHOLD_ENABLE | R/W1TS | 0h | Channel 9 Input FIFO Threshold Interrupt Read indicates interrupt enable. Writing 1 will set enable and Writing 0 has no effect 0 Interrupt is not enabled 1 Interrupt is enabled |
| 8 | CHANNEL_8_INPUT_FIFO_THRESHOLD_ENABLE | R/W1TS | 0h | Channel 8 Input FIFO Threshold Interrupt Read indicates interrupt enable. Writing 1 will set enable and Writing 0 has no effect 0 Interrupt is not enabled 1 Interrupt is enabled |
| 7 | CHANNEL_7_INPUT_FIFO_THRESHOLD_ENABLE | R/W1TS | 0h | Channel 7 Input FIFO Threshold Interrupt Read indicates interrupt enable. Writing 1 will set enable and Writing 0 has no effect 0 Interrupt is not enabled 1 Interrupt is enabled |
| 6 | CHANNEL_6_INPUT_FIFO_THRESHOLD_ENABLE | R/W1TS | 0h | Channel 6 Input FIFO Threshold Interrupt Read indicates interrupt enable. Writing 1 will set enable and Writing 0 has no effect 0 Interrupt is not enabled 1 Interrupt is enabled |
| 5 | CHANNEL_5_INPUT_FIFO_THRESHOLD_ENABLE | R/W1TS | 0h | Channel 5 Input FIFO Threshold Interrupt Read indicates interrupt enable. Writing 1 will set enable and Writing 0 has no effect 0 Interrupt is not enabled 1 Interrupt is enabled |
| 4 | CHANNEL_4_INPUT_FIFO_THRESHOLD_ENABLE | R/W1TS | 0h | Channel 4 Input FIFO Threshold Interrupt Read indicates interrupt enable. Writing 1 will set enable and Writing 0 has no effect 0 Interrupt is not enabled 1 Interrupt is enabled |
| 3 | CHANNEL_3_INPUT_FIFO_THRESHOLD_ENABLE | R/W1TS | 0h | Channel 3 Input FIFO Threshold Interrupt Read indicates interrupt enable. Writing 1 will set enable and Writing 0 has no effect 0 Interrupt is not enabled 1 Interrupt is enabled |
| 2 | CHANNEL_2_INPUT_FIFO_THRESHOLD_ENABLE | R/W1TS | 0h | Channel 2 Input FIFO Threshold Interrupt Read indicates interrupt enable. Writing 1 will set enable and Writing 0 has no effect 0 Interrupt is not enabled 1 Interrupt is enabled |
| 1 | CHANNEL_1_INPUT_FIFO_THRESHOLD_ENABLE | R/W1TS | 0h | Channel 1 Input FIFO Threshold Interrupt Read indicates interrupt enable. Writing 1 will set enable and Writing 0 has no effect 0 Interrupt is not enabled 1 Interrupt is enabled |
| 0 | CHANNEL_0_INPUT_FIFO_THRESHOLD_ENABLE | R/W1TS | 0h | Channel 10 Input FIFO Threshold Interrupt Read indicates interrupt enable. Writing 1 will set enable and Writing 0 has no effect 0 Interrupt is not enabled 1 Interrupt is enabled |