SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
This is where the SRC3 filter status is checked
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| AASRC0 | 02D0 0138h |
| AASRC1 | 02D4 0138h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | UPSAMPLE | ||||||
| R | R | ||||||
| 0h | 0h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RATE_RATIO | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RATE_RATIO | |||||||
| R | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:17 | RESERVED | R | 0h | Always read as 0 |
| 16 | UPSAMPLE | R | 0h | This signal becomes high when Output sampling rate is greater than Input sampling rate 0 Output sampling rate < Input sampling
rate
1 Output sampling rate > Input sampling rate |
| 15:0 | RATE_RATIO | R | 0h | Input to Output sampling ratio for SRC3 |