SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Voltage domain a event and control status register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| WKUP_VTM0 | 00B0 0108h + formula |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | LT_TH0_ALERT | GT_TH2_ALERT | GT_TH1_ALERT | ||||
| NONE | R | R | R | ||||
| 0h | 0h | 0h | 0h | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:3 | RESERVED | NONE | 0h | Reserved |
| 2 | LT_TH0_ALERT | R | 0h | This bit reflects the status of the TH0 undertemp alert resulting from the OR of all the similar alerts produced by the temp sensors selected by VTM_VD[j]_EVT_SEL_SET.tsens_evt_sel. Reset Source: mod_g_rst_n |
| 1 | GT_TH2_ALERT | R | 0h | This bit reflects the status of the merged temperature alert resulting from the combination of all the similar alerts produced by the temp-monitors selected as showed in field VTM_VD[j]_EVT_SEL_SET.tsens_evt_sel. This field shows the actual present level of the resulting OR function of the combined selected signals. Reset Source: mod_g_rst_n |
| 0 | GT_TH1_ALERT | R | 0h | This bit reflects the status of the merged temperature alert resulting from the OR of all the similar alerts produced by the temp-monitors selected as showed in field VTM_VD[j]_EVT_SEL_SET.tsens_evt_sel. This field shows the actual present value of the resulting OR function of the combined selected signals. Reset Source: mod_g_rst_n |