SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
The receive clock check control register (RCLKCHK) configures the receive clock failure detection circuit.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MCASP0 | 02B0 0088h |
| MCASP1 | 02B1 0088h |
| MCASP2 | 02B2 0088h |
| MCASP3 | 02B3 0088h |
| MCASP4 | 02B4 0088h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RCNT | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RMAX | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RMIN | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED93 | RPS | ||||||
| R | R/W | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:24 | RCNT | R | 0h | Receive clock count value [from previous measurement]. The clock circuit continually counts the number of system clocks for every 32 receive high-frequency controller clock [AHCLKR] signals, and stores the count in RCNT until the next measurement is taken. |
| 23:16 | RMAX | R/W | 0h | Receive clock maximum boundary. This 8 bit unsigned value sets the maximum allowed boundary for the clock check counter after 32 receive high-frequency controller clock [AHCLKR] signals have been received. If the current counter value is greater than RMAX after counting 32 AHCLKR signals, RCKFAIL in RSTAT is set. The comparison is performed using unsigned arithmetic. |
| 15:8 | RMIN | R/W | 0h | Receive clock minimum boundary. This 8 bit unsigned value sets the minimum allowed boundary for the clock check counter after 32 receive high-frequency controller clock [AHCLKR] signals have been received. If RCNT is less than RMIN after counting 32 AHCLKR signals, RCKFAIL in RSTAT is set. The comparison is performed using unsigned arithmetic. |
| 7:4 | RESERVED93 | R | 0h | |
| 3:0 | RPS | R/W | 0h | Receive clock check prescaler value. 0 McASP system clock divided by 1. 1 McASP system clock divided by 2. 2 McASP system clock divided by 4. 3 McASP system clock divided by 8. 4 McASP system clock divided by 16. 5 McASP system clock divided by 32. 6 McASP system clock divided by 64. 7 McASP system clock divided by 128. 8 McASP system clock divided by 256. 9 Reserved from 9h to Fh. |