SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
The DIT left channel user data registers (DITUDRA0) provides the user data of each left channel (even TDM time slot). Each of the six 32-bit registers can store 192 bits of user data for a complete block of transmission. The DIT reuses the same data for the next block. It is your responsibility to update the register in time, if a different set of data need to be sent.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MCASP0 | 02B0 013Ch |
| MCASP1 | 02B1 013Ch |
| MCASP2 | 02B2 013Ch |
| MCASP3 | 02B3 013Ch |
| MCASP4 | 02B4 013Ch |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| DITUDRA | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| DITUDRA | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| DITUDRA | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| DITUDRA | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:0 | DITUDRA | R/W | 0h | DIT left channel user data registers. |