SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
System Configuration register
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| I2C0 | 2000 0010h |
| I2C1 | 2001 0010h |
| I2C2 | 2002 0010h |
| I2C3 | 2003 0010h |
| I2C4 | 2004 0010h |
| I2C5 | 2005 0010h |
| I2C6 | 2006 0010h |
| WKUP_I2C0 | 2B20 0010h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED1 | CLKACTIVITY | ||||||
| R | R/W | ||||||
| 0h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | IDLEMODE | ENAWAKEUP | SRST | AUTOIDLE | |||
| R | R/W | R/W | R/W | R/W | |||
| 0h | 0h | 0h | 0h | 1h | |||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:16 | RESERVED | NONE | 0h | Reserved |
| 15:10 | RESERVED1 | R | 0h | Reserved |
| 9:8 | CLKACTIVITY | R/W | 0h | Clock Activity selection bits |
| 7:5 | RESERVED | R | 0h | Reads return 0 |
| 4:3 | IDLEMODE | R/W | 0h | Idle Mode selection bits |
| 2 | ENAWAKEUP | R/W | 0h | Enable Wakeup control bit |
| 1 | SRST | R/W | 0h | SoftReset bit |
| 0 | AUTOIDLE | R/W | 1h | Autoidle bit |