SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Per-event DMA TX enable set.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| I2C0 | 2000 003Ch |
| I2C1 | 2001 003Ch |
| I2C2 | 2002 003Ch |
| I2C3 | 2003 003Ch |
| I2C4 | 2004 003Ch |
| I2C5 | 2005 003Ch |
| I2C6 | 2006 003Ch |
| WKUP_I2C0 | 2B20 003Ch |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | DMATX_ENABLE_SET | ||||||
| R | R/W | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:16 | RESERVED | NONE | 0h | Reserved |
| 15:1 | RESERVED | R | 0h | Reserved |
| 0 | DMATX_ENABLE_SET | R/W | 0h | Transmit DMA channel enable set |