SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
RTI Up Counter 1 Register
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| SMS0_RTI_1 | 4393 5034h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| UC1 | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| UC1 | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| UC1 | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| UC1 | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:0 | UC1 | R/W | 0h | This registers holds the current value of the Up Counter 1 and prescales the RTI clock. It will be only updated by a previous read of Free Running Counter 1. This gives effectively a 64 bit read of both counters, without having the problem of a counter being updated between two consecutive reads on Up Counter 1 and Free Running Counter 1. User and privilege mode (read): value of the counter when the Free Running Counter 1 was read Privilege mode (write): the counter can be preset by Writing to this register. The counter increments then from this written value upwards. Note: Presetting counters If counters have to be preset, they have to be disabled in the RTIGCTRL register in order to ensure consistency between UC1 and FRC1. Note: Preset value concern If the preset value is bigger than the compare value stored in register RTICPUC1 then it can take a long time until a compare matches, since UC1 has to count up until it overflows. Reset Source: sms_custom_rst_mod_g_rst_n |