SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
The Lock[a] register is read and written to perform lock and unlock operations on lock 'a'
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| SPINLOCK0 | 2A00 0800h + formula |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | TAKEN | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:1 | RESERVED | NONE | 0h | Reserved |
| 0 | TAKEN | R/W | 0h | Lock Status Read 0 : Lock was previously free. The reader now has been granted the lock. Read 1 : Lock was previously taken. The reader has not been granted the lock and must retry. Write 0 : Free the lock by setting TAKEN to zero. Write 1 : No effect Reset Source: core_srst_n |