SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
UART Autobauding Status Register
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| UART0 | 0280 0038h |
| UART1 | 0281 0038h |
| UART2 | 0282 0038h |
| UART3 | 0283 0038h |
| UART4 | 0284 0038h |
| UART5 | 0285 0038h |
| UART6 | 0286 0038h |
| WKUP_UART0 | 2B30 0038h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| PARITY_TYPE | BIT_BY_CHAR | SPEED | |||||
| R | R | R | |||||
| 0h | 0h | 0h | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:8 | RESERVED | NONE | 0h | Reserved |
| 7:6 | PARITY_TYPE | R | 0h | 00 => No Parity identified. 01 => Parity space. 10 => Even Parity. 11 => Odd Parity Reset Source: mod_g_arstn |
| 5 | BIT_BY_CHAR | R | 0h | 0 => 7 bits character identified. 1 => 8 bits character identified Reset Source: mod_g_arstn |
| 4:0 | SPEED | R | 0h | Used to report the speed identified. 00000 => No speed identified. 00001 => 115200 bauds. 00010 => 57600 bauds. 00011 => 38400 bauds. 00100 => 28800 bauds. 00101 => 19200 bauds. 00110 => 14400 bauds. 00111 => 9600 bauds. 01000 => 4800 bauds. 01001 => 2400 bauds. 01010 => 1200 bauds Reset Source: mod_g_arstn |