SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
HS TX trimming
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| USB0 | 0F90 8004h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| TX_ANA_REG1 | BF_6_1 | BF_0 | |||||
| R/W | R/W | R/W | |||||
| 0h | 0h | 0h | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:8 | RESERVED | NONE | 0h | Reserved |
| 7 | TX_ANA_REG1 | R/W | 0h | 0 SCALE1 VALUE IS 0, 1 SCALE1 VALUE IS 0.5 Reset Source: usb2_sync_preset_n |
| 6:1 | BF_6_1 | R/W | 0h | 000000 BOOST CODE VALUE IS 0, 000001 BOOST CODE VALUE IS 1, 000010 BOOST CODE VALUE IS 2, 00011 BOOST CODE VALUE IS 3, 000100 BOOST CODE VALUE IS 4, 000101 BOOST CODE VALUE IS 5, 000110 BOOST CODE VALUE IS 6, 000111 BOOST CODE VALUE IS 7, 001000 BOOST CODE VALUE IS 8, 001001 BOOST CODE VALUE IS 9, 001010 BOOST CODE VALUE IS 10, 001011 BOOST CODE VALUE IS 11, 001100 BOOST CODE VALUE IS 12, 001101 BOOST CODE VALUE IS 13, 001110 BOOST CODE VALUE IS 14, 001111 BOOST CODE VALUE IS 15, 010000 BOOST CODE VALUE IS 16, 010001 BOOST CODE VALUE IS 17, 010010 BOOST CODE VALUE IS 18, 010011 BOOST CODE VALUE IS 19, 010100 BOOST CODE VALUE IS 20, 010101 BOOST CODE VALUE IS 21, 010110 BOOST CODE VALUE IS 22, 010111 BOOST CODE VALUE IS 23, 011000 BOOST CODE VALUE IS 24, 011001 BOOST CODE VALUE IS 24, 011010 BOOST CODE VALUE IS 26, 011011 BOOST CODE VALUE IS 27, 011100 BOOST CODE VALUE IS 28, 011101 BOOST CODE VALUE IS 29, 011110 BOOST CODE VALUE IS 30, 011111 BOOST CODE VALUE IS 31, 100000 BOOST CODE VALUE IS 16, 100001 BOOST CODE VALUE IS 17, 100010 BOOST CODE VALUE IS 18, 100011 BOOST CODE VALUE IS 19, 100100 BOOST CODE VALUE IS 20, 100101 BOOST CODE VALUE IS 21, 100110 BOOST CODE VALUE IS 22, 100111 BOOST CODE VALUE IS 23, 101000 BOOST CODE VALUE IS 24 , 101001 BOOST CODE VALUE IS 24, 101010 BOOST CODE VALUE IS 26, 101011 BOOST CODE VALUE IS 27, 101100 BOOST CODE VALUE IS 28, 101101 BOOST CODE VALUE IS 29, 101110 BOOST CODE VALUE IS 30, 101111 BOOST CODE VALUE IS 31, 110000 BOOST CODE VALUE IS 32, 110001 BOOST CODE VALUE IS 33, 110010 BOOST CODE VALUE IS 34, 110011 BOOST CODE VALUE IS 35, 110100 BOOST CODE VALUE IS 36, 110101 BOOST CODE VALUE IS 37, 110110 BOOST CODE VALUE IS 38, 110111 BOOST CODE VALUE IS 39, 111000 BOOST CODE VALUE IS 40, 111001 BOOST CODE VALUE IS 41, 111010 BOOST CODE VALUE IS 42, 111011 BOOST CODE VALUE IS 43, 111100 BOOST CODE VALUE IS 44, 111101 BOOST CODE VALUE IS 45, 111110 BOOST CODE VALUE IS 46, 111111 BOOST CODE VALUE IS 47. Reset Source: usb2_sync_preset_n |
| 0 | BF_0 | R/W | 0h | 0 Default BOOST CODE = 8, 1 BOOST CODE can be controlled by BITS [6:1]. Reset Source: usb2_sync_preset_n |