SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
bist
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| USB0 | 0F90 830Ch |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| UNUSED | BIST_ERROR | BIST_COMPLETE | |||||
| R | R | R | |||||
| 0h | 0h | 0h | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:8 | RESERVED | NONE | 0h | Reserved |
| 7:2 | UNUSED | R | 0h | UNUSED Reset Source: usb2_sync_preset_n |
| 1 | BIST_ERROR | R | 0h | 0- BIST resulted in no Error, 1- BIST resulted in Error Reset Source: usb2_sync_preset_n |
| 0 | BIST_COMPLETE | R | 0h | 0- BIST is Not complete, 1- BIST is Complete Reset Source: usb2_sync_preset_n |