SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
SUPTPRT2_DW0
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| USB0 | 3100 0970h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| MAJOR_REVISION | |||||||
| R | |||||||
| 2h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| MINOR_REVISION | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| NEXT_CAPABILITY_POINTER | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CAPABILITY_ID | |||||||
| R | |||||||
| 2h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:24 | MAJOR_REVISION | R | 2h | MAJOR_REVISION Reset Source: rst_mod_g_rst_n |
| 23:16 | MINOR_REVISION | R | 0h | MINOR_REVISION Reset Source: rst_mod_g_rst_n |
| 15:8 | NEXT_CAPABILITY_POINTER | R | 0h | NEXT_CAPABILITY_POINTER Reset Source: rst_mod_g_rst_n |
| 7:0 | CAPABILITY_ID | R | 2h | CAPABILITY_ID For a description of this standard USB register field, see the eXtensible Host Controller Interface for Universal Serial Bus [USB] Specification 3.0. Reset Source: rst_mod_g_rst_n |