SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Link User Control Register - Link Layer User Control Register for enabling Link/PHY-specific options. - This register is common for all SS ports.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| USB0 | 3100 D024h + formula |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED_30_31 | SUPPORT_P4_PG | SUPPORT_P4 | RESERVED_24_27 | ||||
| R/W | R/W | R/W | R/W | ||||
| 0h | 0h | 0h | 0h | ||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| DISRXDET_LTSSM_TIMER_OVRRD | RESERVED_13_22 | ||||||
| R/W | R/W | ||||||
| 1h | 0h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED_13_22 | U2P3CPMOK | EN_RESET_PIPE_AFTER_PHY_MUX | RESERVED_8_10 | ||||
| R/W | R/W | R/W | R/W | ||||
| 0h | 0h | 0h | 0h | ||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| MASK_PIPE_RESET | RESERVED_6 | NO_UX_EXIT_P0_TRANS | RESERVED_0_4 | ||||
| R/W | R/W | R/W | R/W | ||||
| 1h | 0h | 0h | 0h | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:30 | RESERVED_30_31 | R/W | 0h | Reserved |
| 29 | SUPPORT_P4_PG | R/W | 0h | PHY P4 Power gate mode [PG] is enabled. Set this bit if the PHY supports PG mode in P4. This bit is used only for Synopsys PHY. Reset Source: rst_mod_g_rst_n |
| 28 | SUPPORT_P4 | R/W | 0h | Support PHY P3.CPM and P4 Power States. When this bit is set, the controller puts the PHY in P3.CPM or P4 in certain states. This bit is used only for Synopsys PHY. Reset Source: rst_mod_g_rst_n |
| 27:24 | RESERVED_24_27 | R/W | 0h | Reserved |
| 23 | DISRXDET_LTSSM_TIMER_OVRRD | R/W | 1h | DisRxDet_LTSSM_Timer_Ovrrd. When DisRxDetU3RxDet is asserted in Polling or U1, the timeout expires immediately. Reset Source: rst_mod_g_rst_n |
| 22:13 | RESERVED_13_22 | R/W | 0h | Reserved |
| 12 | U2P3CPMOK | R/W | 0h | P3CPM OK for U2/SSInactive [U2P3CPMok] - 0: During link state U2/SS.Inactive, put PHY in P2 [Default] - 1: During link state U2/SS.Inactive, put PHY in P3CPM. Note: For a port, if both GUCTL1[25]=1 and LUCTL[12]=1, LUCTL[12]=1 takes priority. Reset Source: rst_mod_g_rst_n |
| 11 | EN_RESET_PIPE_AFTER_PHY_MUX | R/W | 0h | en_reset_pipe_after_phy_mux. The controller issues USB 3.0 PHY reset after DisRxDetU3RxDet is de-asserted. Reset Source: rst_mod_g_rst_n |
| 10:8 | RESERVED_8_10 | R/W | 0h | Reserved |
| 7 | MASK_PIPE_RESET | R/W | 1h | Mask pipe reset. If this bit is set, controller blocks pipe_reset_n from going to the PHY when DisRxDetU3RxDet=1. Reset Source: rst_mod_g_rst_n |
| 6 | RESERVED_6 | R/W | 0h | Reserved |
| 5 | NO_UX_EXIT_P0_TRANS | R/W | 0h | no_ux_exit_p0_trans. Link LTSSM detects Ux_exit LFPS when P0 transition is on-going by default. If this bit is set, Link LTSSM may miss Ux_exit LFPS when P0 transition is happening. Reset Source: rst_mod_g_rst_n |
| 4:0 | RESERVED_0_4 | R/W | 0h | Reserved |